English
English
français (Canada)
Go

CM7006-I

.5//.33HP, 1740//1450RPM, 3PH, 60//50HZ, 56C

Product Information Packet PDF

Ship Weight 52.000 LB
UPC 781568503539
Product has been discontinued

Specs

Catalog Number CM7006-I
Enclosure TENV
Frame 56C
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .330 HP @ 50 HZ
.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
Haz Area Class and Group CLI GP C,D
Haz Area Division Division I
Agency Approvals CSA
UL
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 1.900 A @ 208.0 V
1.800 A @ 230.0 V
1.740 A @ 190.0 V
.900 A @ 460.0 V
.870 A @ 380.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 80.0 %
Electrically Isolated Bearing Not Electrically Isolated
Enclosure Modification Severe Duty Features
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 0.9 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3512M
Mounting Arrangement F1
Number of Poles 4
Overall Length 13.14 IN
Power Factor 65
Product Family Hazardous Location Motor
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1475 rpm
1770 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC
SER. TEMP CODE T3C
SPEC. 35X724G155G1
CAT.NO.
HP .5//.33
VOLTS 230/460//190/380
AMPS 1.8/.9//1.74/.87
RPM 1770//1475 MOTOR WEIGHT 37
HERTZ 60//50 PH 3 CL F DE BRG 6205
SER.F. 1.15 DES B CODE M ODE BRG 6203
FRAME 56C GREASE POLYREX EM
RATING 40C AMB-CONT
NEMA-NOM-EFF 80 PF 65
SFA 2/1
NP0977XPSL

Performance

Performance at 460 V, 60 Hz, 0.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 43.2 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 49° C
Temp. Rise @ S.F. Load 56° C
Start Configuration DOL
Break-Down Torque 5.5 LB-FT
Pull-Up Torque 3 LB-FT
Locked-Rotor Torque 3.7 LB-FT
Starting Current 6.1 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 11.0 21.0 31.0 39.0 47.0 54.0 59.0 51.0
Efficiency 0.0 48.8 64.7 71.8 75.2 77.0 77.5 76.3
Speed (RPM) 1,498 1,493 1,488 1,483 1,476 1,470 1,463 1,472
Line Amps 0.77 0.77 0.79 0.83 0.88 0.94 1.02 0.92

Performance Curves

Parts

Part Number Description Quantity
34FN3002B01 EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA