English
English
français (Canada)
Go

CHC3417A

.33HP, 1100RPM, 1PH, 60HZ, 48Z, 3421C, TEAO, F1

Product Information Packet PDF

Ship Weight 26.000 LB
UPC 781568121429

Specs

Catalog Number CHC3417A
Enclosure TEAO
Frame 48Z
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Oil Capacitor Start and Run
Output @ Frequency .330 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 115.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals UR
CURUS
CSA
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Resilient
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 2.800 A @ 230.0 V
5.600 A @ 115.0 V
Design Code -
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 54.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.8 a
Front Face Code Resilient Mount
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code F
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Terminal Panel
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 7 @ 18 AWG
Motor Type 3421C
Mounting Arrangement F1
Number of Poles 6
Overall Length 11.97 IN
Power Factor 67
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Resilient Mount
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.500 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1100 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 Automatic Thermal Overload
Winding Thermal 1 Location SB
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. CHC3417A
SPEC. 34K52-5633
HP .33
VOLTS 115/230
AMP 5.6/2.8
RPM 1100
FRAME 48Z HZ 60 PH 1
SER.F. 1.00 CODE F DES - CL B
NEMA-NOM-EFF 54 PF 67
RATING 40C AMB-CONT
CC
DE 6203 ODE 6203
ENCL TEAO SN
NP1280L

Performance

Performance at 230 V, 60 Hz, 0.33 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 8.28 Ohms A Ph / 25.1 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 3.5 LB-FT
Pull-Up Torque 0.88 LB-FT
Locked-Rotor Torque 1 LB-FT
Starting Current 7.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 34.0 43.0 53.0 61.0 67.0 72.0 76.0 0.0
Efficiency 0.0 22.0 39.0 49.0 54.0 56.0 54.0 0.0
Speed (RPM) 1,192 1,180 1,161 1,142 1,118 1,090 1,048 0
Line Amps 2.45 2.43 2.48 2.61 2.81 3.09 3.50 0.00

Performance Curves

Parts

Part Number Description Quantity
OC3010F12SP CYL OIL CAP 10MFD/370V 1.000 EA
34CB4501SP TERMINAL BOX LID, STAMPED X (PLATED) 1.000 EA
LB1118 LABEL,WARNING (ROLL LABEL) 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA