English
English
français (Canada)
Go

CEWDM3704T

3HP, 1160RPM, 3PH, 60HZ, 213TC, 3738M, TEFC, F1

Product Information Packet PDF

Ship Weight 136.000 LB
UPC 781568539040

Specs

Catalog Number CEWDM3704T
Enclosure TEFC
Frame 213TC
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 3.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA_PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 9.200 A @ 230.0 V
9.600 A @ 208.0 V
4.600 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 89.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 4.6 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code L
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 3738M
Mounting Arrangement F1
Number of Poles 6
Overall Length 19.78 IN
Power Factor 68
Product Family Wash Down
Pulley End Bearing Type Sealed Bearing
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1160 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. CEWDM3704T
SPEC. 37G815S519G1
HP 3
VOLTS 230/460
AMP 9.2/4.6
RPM 1160
FRAME 213TC HZ 60 PH 3
SER.F. 1.15 CODE L DES B CLASS F
NEMA-NOM-EFF 89.5 PF 68
RATING 40C AMB-CONT
CC 010A
DE 6307 ODE 6206
ENCL TEFC SN
BLANK 20:1CT, 20:1VT
NP1669L

Performance

Performance at 460 V, 60 Hz, 3 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.67 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 38° C
Temp. Rise @ S.F. Load 45° C
Start Configuration DOL
Break-Down Torque 50.4 LB-FT
Pull-Up Torque 31.8 LB-FT
Locked-Rotor Torque 33.9 LB-FT
Starting Current 34 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 30.0 50.0 62.0 69.0 73.0 75.0 70.0
Efficiency 0.0 82.1 88.6 89.5 89.8 89.1 87.6 89.1
Speed (RPM) 1,199 1,193 1,186 1,178 1,170 1,160 1,149 1,166
Line Amps 2.56 2.74 3.19 3.82 4.53 5.44 6.41 5.14

Performance Curves

Performance at 208 V, 60 Hz, 3 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.668 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 39° C
Temp. Rise @ S.F. Load 49° C
Start Configuration DOL
Break-Down Torque 41 LB-FT
Pull-Up Torque 25.7 LB-FT
Locked-Rotor Torque 27.3 LB-FT
Starting Current 61 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 36.0 57.0 68.0 73.0 76.0 76.0 75.0
Efficiency 0.0 84.3 89.5 90.1 89.6 88.0 86.1 88.6
Speed (RPM) 1,199 1,192 1,183 1,173 1,163 1,150 1,134 1,155
Line Amps 4.52 4.98 6.11 7.69 9.46 11.70 14.30 10.80

Performance Curves

Parts

Part Number Description Quantity
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
HW4600B31SP V-RING SLINGER 1.438 X 1.758 X .24 VITON 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA