English
English
français (Canada)
Go

CEWDM23934T-5

20HP, 1765RPM, 3PH, 60HZ, 256TC, 3952M, TEFC, F

Product Information Packet PDF

Ship Weight 289.000 LB
UPC 781568462096

Specs

Catalog Number CEWDM23934T-5
Enclosure TEFC
Frame 256TC
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 20.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 575.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA_PREMIUM
UR
CSA EEV
CSA
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 19.000 A @ 575.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 19.0 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code H
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 3 @ 12 AWG
Motor Type 3952M
Mounting Arrangement F1
Number of Poles 4
Overall Length 23.56 IN
Power Factor 84
Product Family Wash Down
Pulley End Bearing Type Sealed Bearing
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1765 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. CEWDM23934T-5
SPEC. 39R098X438G1
HP 20
VOLTS 575
AMP 19
RPM 1765
FRAME 256TC HZ 60 PH 3
SER.F. 1.15 CODE H DES A CLASS F
NEMA-NOM-EFF 91 PF 84
RATING 40C AMB-CONT
CC 010A
DE 6309 ODE 6208
ENCL TEFC SN
BLANK
NP1669L

Performance

Performance at 575 V, 60 Hz, 20 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.668 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 71° C
Temp. Rise @ S.F. Load 87° C
Start Configuration DOL
Break-Down Torque 189 LB-FT
Pull-Up Torque 77.4 LB-FT
Locked-Rotor Torque 118 LB-FT
Starting Current 134 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 54.0 75.0 83.0 85.0 89.0 89.0 87.0
Efficiency 0.0 89.7 93.0 93.5 93.2 92.4 91.4 92.7
Speed (RPM) 1,799 1,791 1,784 1,776 1,767 1,757 1,747 1,761
Line Amps 6.62 7.97 10.90 14.60 19.00 23.00 27.70 21.40

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA