English
English
français (Canada)
Go

CEM7034T

1.5//1HP, 1760//1460RPM, 3PH, 60//50HZ, 145T

Product Information Packet PDF

Ship Weight 52.000 LB
UPC 781568551011
Product has been discontinued

Specs

Catalog Number CEM7034T
Enclosure TEFC
Frame 145TC
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.000 HP @ 50 HZ
1.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
Haz Area Class and Group CLI GP D; CLII GP F,G
Haz Area Division Division I
Agency Approvals CSA
UL
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 4.500 A @ 208.0 V
4.400 A @ 230.0 V
3.800 A @ 190.0 V
2.200 A @ 460.0 V
1.900 A @ 380.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 86.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.9 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3526M
Mounting Arrangement F1
Number of Poles 4
Overall Length 15.23 IN
Power Factor 73
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS NON-COMPLIANT
Service Factor 1.00
Shaft Diameter 0.875 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1460 rpm
1760 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC 010A
SER.
SPEC. 35E377M493G1
CAT.NO. CEM7034T
HP 1.5//1 T. CODE T3C
VOLTS 230/460//190/380
AMPS 4.4/2.2//3.8/1.9
RPM 1760//1460
HZ 60//50 PH 3 CL B
SER.F. 1.00 DES B CODE L
RATING 40C AMB-CONT
FRAME 145TC NEMA-NOM-EFF 86.5
PF 73
BLANK
NP1426XPSLEV

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 10.1 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 45° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 21.1 LB-FT
Pull-Up Torque 10.5 LB-FT
Locked-Rotor Torque 14.9 LB-FT
Starting Current 19.3 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 29.0 48.0 63.0 73.0 79.0 84.0 0.0
Efficiency 0.0 73.9 83.2 86.3 86.9 86.5 85.5 0.0
Speed (RPM) 1,799 1,791 1,782 1,773 1,763 1,752 1,740 0
Line Amps 1.52 1.57 1.72 1.93 2.22 2.57 2.93 0.00

Performance Curves

Parts

Part Number Description Quantity
34FN3002B01 EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
35CB3001A02SP EXPL PROOF CONDUIT BOX, 3/4"PIPE TAP LEA 1.000 EA
35EP3700A01SP FR ENDPLATE, XPFC 1.000 EA
35EP3702A01SP PU EP-205 BRG-35X-56C-143-5TC 1.000 EA
35FH4005A01SP IEC FH NO GREASER W/PRIMED 1.000 EA
35CB3500A01SP CONDUIT BOX LID, MACH 1.000 EA
LB1624 WARNING LABEL 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA