English
English
français (Canada)
Go

CDPX3420

.33HP, 1750RPM, DC, 56C, X3420P, XPFC, F1

Product Information Packet PDF

Ship Weight 43.000 LB
UPC 781568133958

Specs

Armature Voltage 90 V
Base Speed 1750 rpm
Enclosure TEFC
Frame 56C
Frame Material Steel
Output Power 0.330 HP
Haz Area Class and Group CLI GP D; CLII GP F,G
Agency Approvals CSA
UL
Ambient Temperature 40 °C
Armature Current 3.6 a
Armature Inertia 7.804 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG, A
Mounting Arrangement F1
Overall Length 14.87 IN
Product Family Hazardous Location Motor
Pulley End Bearing Type Sealed Bearing
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Motor Standards NEMA
Haz Area Division Division I
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO.
SER.
SPEC. 34-6519-3674G1
CAT.NO. CDPX3420 T. CODE T3C
HP .33 ENCL XPFC
RPM 1750
FRAME 56C TYPE 3420P
ARM V 90 ARM A 3.6
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY 1.5
BRG/DE 6203 BRG/ODE 6203
BRUSHES 2/BP5011CV01
BLANK
NP0727XPSL

Performance

Performance at 90 Arm V, 0.33 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 1.374 ohms
Series Winding Resistance
Armature Inductance 10.901 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.5 2.5 3.6 4.75 5.7 6.75 0
RPM 1804 1687 1651 1606 1557 1529 0
Torque 0 0.75 1.125 1.5 1.875 2.25 0

Performance Curves

Parts

Part Number Description Quantity
BP5011CV01SP CARBON BRUSH - 33P, 180V 1.000 EA
35CB3001A01SP EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE 1.000 EA
34EP3705A01SP PU ENDPLATE, MACH 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH4002A01SP IEC FH NO GREASER PRIMED 1.000 EA
35CB3500A01SP CONDUIT BOX LID, MACH 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA