English
English
français (Canada)
Go

BM3538-S

.5HP, 1740RPM, 3PH, 60HZ, 56, 3511M, TEFC, F3, B

Product Information Packet PDF

Ship Weight 42.000 LB
UPC 781568503072
Product has been discontinued

Specs

Catalog Number BM3538-S
Enclosure TEFC
Frame 56
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
208.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals UKCA
WEEE
CURUS
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Brake Torque 3.0 lb-ft
Current @ Voltage 2.420 A @ 208.0 V
2.240 A @ 230.0 V
1.120 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 72.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.1 a
Front Face Code Special Combinations Not Liste
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3511M
Mounting Arrangement F3
Number of Poles 4
Overall Length 14.37 IN
Power Factor 58
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1740 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. BM3538-S
SPEC. 35X053P864G1
HP .5
VOLTS 208-230/460
AMP 2.42-2.24/1.12
FRAME 56 HZ 60 PH 3
SER.F. 1.15 CODE M DES B CL F
NEMA-NOM-EFF 72 PF 58
RATING 40C AMB-CONT
CC
DE 6205 ODE 6205
ENCL TEFC SN
IP22, BRK 3 FT-LB
NP1372L

Performance

Performance at 460 V, 60 Hz, 0.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 36.2 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 41° C
Temp. Rise @ S.F. Load 45° C
Start Configuration DOL
Break-Down Torque 7.46 LB-FT
Pull-Up Torque 4.83 LB-FT
Locked-Rotor Torque 5.45 LB-FT
Starting Current 6.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 14.0 27.0 39.0 50.0 61.0 69.0 75.0 63.0
Efficiency 0.0 47.1 62.6 70.3 73.8 75.6 75.6 73.2
Speed (RPM) 1,795 1,786 1,773 1,759 1,745 1,729 1,708 1,732
Line Amps 0.94 0.93 0.95 1.00 1.06 1.14 1.28 1.17

Performance Curves

Parts

Part Number Description Quantity
LB1624 WARNING LABEL 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA