English
English
français (Canada)
Go

BM3112

.75HP, 1725RPM, 3PH, 60HZ, 56, 3420M, OPEN, F1

Product Information Packet PDF

Ship Weight 31.000 LB
UPC 781568115183

Specs

Catalog Number BM3112
Enclosure ODP
Frame 56
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .750 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Brake Torque 6.0 lb-ft
Current @ Voltage 1.500 A @ 460.0 V
3.000 A @ 230.0 V
3.200 A @ 208.0 V
3.600 A @ 208.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 75.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.5 a
Front Face Code Brake Mounting
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3420M
Mounting Arrangement F1
Number of Poles 4
Overall Length 14.77 IN
Power Factor 60
Product Family General Purpose
Product Type BRAKE MOTOR
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.25
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1725 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. BM3112
SPEC. 34F039-0883-C
HP .75
VOLTS 208-230/460
AMP 3.2-3/1.5
RPM 1725
FRAME 56 HZ 60 PH 3
SER.F. 1.25 CODE K DES B CLASS B
NEMA-NOM-EFF 75.5 PF 60
RATING 40C AMB-CONT
CC
DE 6203 ODE 6203
ENCL OPEN SN
SFA 3.6-3.4/1.7
NP1256L

Performance

Performance at 460 V, 60 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 17.68 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 10 LB-FT
Pull-Up Torque 8.5 LB-FT
Locked-Rotor Torque 8.8 LB-FT
Starting Current 10 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 12.0 28.0 42.0 55.0 64.0 71.0 76.0 71.0
Efficiency 0.0 56.1 69.7 74.7 76.2 76.1 75.2 76.1
Speed (RPM) 1,798 1,783 1,766 1,749 1,731 1,711 1,693 1,711
Line Amps 1.20 1.20 1.20 1.30 1.50 1.60 1.80 1.60

Performance Curves

Parts

Part Number Description Quantity
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA