AP7422
.25HP, 3450RPM, DC, 2424P, TENV
Product Information Packet PDF
| Ship Weight | 12.000 LB |
|---|---|
| UPC | 781568124383 |
Specs
Armature Voltage
180 V
Base Speed
3450 rpm
Enclosure
TEFC
Frame Material
Steel
Output Power
0.250 HP
Agency Approvals
CE
UR
UR
Ambient Temperature
40 °C
Armature Current
1.3 a
Armature Inertia
0.045 lb-ft2
Base Indicator
Rigid
Duty Rating
CONT
Field Winding Type
PERMANENT MAGNET
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Mounting Arrangement
0.000
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.375 IN
Shaft Rotation
Reversible
Motor Standards
NEMA
Accessories
| Part Number | Description | List Price |
|---|---|---|
| BC139 | .25HP-230V/SCR CNTL,AC,HP RES REQ. | 359.00 USD |
| BC140 | CS2934A,120/240VAC .5/1-HP SCR CTL,NEMA | 608.00 USD |
| BC140-FBR | 3479G KBMD-240D w/FBR CN3000A54 | 840.00 USD |
| BC142 | 3HP-230V/ CHASSIS MOUNT/KBMM-225 | 333.00 USD |
| BR0100 | PLUG IN RESISTOR | 18.00 USD |