English
English
français (Canada)
Go

353T

.25/.06HP, 3450/1725RPM, 1PH, 60HZ, 3520Q

Product Information Packet PDF

Ship Weight 35.000 LB
UPC 781568127810

Specs

Catalog Number 353T
Enclosure TENV
Frame Material Steel
Frequency 60.00 Hz
60.00 Hz
Motor Letter Type Q
Nameplate Output .25/.06
Number of Poles 2
4
2
4
Output @ Frequency .060 HP @ 60 HZ
.250 HP @ 60 HZ
Phase 1
1
Shaft Diameter 0.376 IN
0.376 IN
Speed 1725 rpm
3450 rpm
1725 rpm
3450 rpm
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage 115 V
Voltage @ Frequency 115.0 V @ 60 HZ
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Base Indicator Rigid
Current @ Voltage 3.000 A @ 115.0 V
Design Code -
Duty Rating CONT
Insulation Class F
KVA Code -
Motor Lead Quantity/Wire Size 4 @ 18 AWG
Motor Type 3520Q
Mounting Arrangement F1
Product Family Dental Lathe
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Rotation Fixed Opposite Standard
Speed Code 1Ph 2 Speed Pole Changing
Starting Method Direct on line
Thermal Device - Winding None
Winding Thermal 1 Manual Thermal Overload
Winding Thermal 1 Location SB
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. 353T
SPEC. L35-150-156
HP .25/.06
VOLTS 115
PHASE 1 AMPS 3/1.5
CYCLE 60
RPM 3450/1725
CL F
RATING 40C AMB-CONT
SERIAL
NP3356L

Parts

Part Number Description Quantity
RM1005A01SP BUMPER- #2089 (R-R CO) 4.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN904 Baldor Polishing Lathes 6/05 1.000 EA

Accessories

Part Number Description List Price
R1 DR-3544 R1 RH CHUCK
R2 DR-3546B R2 RH WHEEL CHUCK
R5A BURR CHUCK-RH
R6 ARBOR BAND CHUCK
L3 DR-3545 LH HD WHEEL CHUCK
L4 DR-3547B L4 LH SF WHEEL CHUCK