Gear Select Software

Free Download

Baldors Gear Select software contains rating and dimensional information for all major brands of worm gear reducers. This program assists the user in finding a replacement for an existing gear unit. The program searches the database for a suitable replacement and provides a comparison of ratings and critical dimensions.

An additional feature of this software is a sizing program for new applications. Based on input parameters such as desired speed, torque, service factor, etc. The program selects an appropriate reducer size.