Energy Savings Software

BE$T Baldor Energy Savings Tool

Click Here for Free Download

The BE$T Baldor Energy Savings Tool is a software program that compares the efficiency and annual electricity usage of your existing motors. The program then calculates the annual potential savings. The program provides an estimated payback calculation and suggested replacement motor to make upgrades easier.

BE$T Baldor Energy Savings Tool Features
The BE$T Baldor Energy Savings Tool has several innovative features to facilitate data entry, storage and retrieval plus report writing capabilities.

  • Accepts data entry two ways, keyboard input or import of a project via Microsoft Excel.
  • Built in report writer for simple summary and detailed reports. An export feature provides complete access to the project’s data. Thus providing the data necessary to design custom reports.
  • Internet updates of the program code and data files to maintain accuracy.
  • Also currency conversion, project level energy costing, a motor management feature, estimated rewind costs and motor nameplate data.

Program Screen Samples

Single Motor View



Instant Cost Calculation View