Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor


Baldor Drives Pump & Fan Energy Savings

With built in energy efficiency features, Baldor drives provide costs savings over traditional damper control systems. By reducing output speed, drives can take advantage of the natural affinity laws associated with pumps and fans. By delivering only the horsepower required at the operational speed, significant savings are achieved over a traditional outlet damper or inlet valve mechanical control system.

AC Drive Performance Benefits

Beyond energy savings, variable speed drives can provide a wide range of benefits that increase the performance of the applications, reduce downtime and maintenance for the system.

  • PID Loop Control Modes
    In centrifugal pump and fan applications, PID control is provided as a standard function, helping maintain a constant process control of pressure, flow and oil level.

  • PID Sleep/Wake
    The sleep/wake function disables and re-enables the drive automatically as demand dictates. This is helpful to eliminate unnecessary operation at idle speeds’ saving mechanical wear and tear plus energy.

  • Flying Start
    Many applications may have back-pressure causing a pump to spin backwards or updrafts in the ventilation shaft resulting in a fan rotating while the drive is idle. Flying start allows the drive to sense the motor rotation prior to producing torque and then start into the rotating load.

  • Power Monitor
    This feature displays both instantaneous and accumulated energy as they are being used by the system.

  • Pre-Heat Function
    By maintain residual heat in the motor, this function can help to eliminate condensation when the motor is not in use caused by damp conditions.

Pump & Fan Drive Benefits

The Baldor VS1PF has been designed with energy savings and pump and fan drive control in mind. This drive comes standard with additional software features designed to improve system performance.

  • Automatic Energy Savings
    Output is adjusted by the drive dynamically based on load conditions for optimized savings. Or in manual mode fine tuning based on the application can be achieved.

  • Multi-Motor Control
    When process demand requires increased flow or volume, the VS1PF PID Loop can automatically bring on additional motors to handle the load.

  • Drive Temperature Adaptation
    With this feature, the drive alters the carrier frequency when the ambient temperature increases above normal, allowing continued operation under adverse conditions.

  • Current Leakage Reduction
    Many HVAC applications encounter damp conditions. The VS1PF uses a multilevel PWM algorithm to reduce the amount of current leakage to ground and therefore the chance that the drive will trip. The VS1PF is fully earth-leakage protected eliminating the potential for a catastrophic drive failure; even while running.


Click here to return to the AC Drives overview page.