AC Drives

Drives provide additional savings by reducing the speed of the motor and therefore the horsepower required to operate. Longer motor life, improved power factor, reduced noise and greater flexibility also contribute to lower operating cost.

VFD Features and Benefits

  • Reduction in system energy losses
  • Savings pays for the installation cost
  • Additional rebate programs offered by utility companies
  • Lower mechanical wear & longer component life

Additional Links

Why is Energy Efficiency Important?
Baldor Drive Pump & Fan Energy Savings
Energy Savings Example


Click here to return to the main overview page.