MPT EC Declaration of Conformity

Download PDF Statements:

Baldor•Dodge Mechanical Power Transmission Equipment RoHS
Baldor•Dodge Mechanical Power Transmission Equipment REACH

The undersigned, representing the following supplier-

Baldor Electric Company
5711 R.S. Boreham, Jr. Street
Fort Smith, Arkansas 72901
USA

herewith declare that the Product: Mechanical Power Transmission Equipment

Product identification (brand and catalogue number/part number): Dodge Brand Mechanical Power Transmission Equipment;

When CE marked are in conformity with the provisions of the following EC Directive(s) when installed in accordance with the installation instructions contained in the product documentation, when not CE marked, are designed to be incorporated into compliant equipment: 2011/65/EU RoHS Directive are in conformity with Regulation EC/1907/2006 REACH, containing no reportable substances Reference: Declarable Substances Compliance Plan

Note: These MPT components have been in compliance for RoHS but have not been declared as compliant prior to implementation of the Declarable Substances Compliance Plan. and that the standards and/or technical specifications referenced below have been applied (Safety only): EN 50581:2012 Technical documentation for the assessment of electrical and electronic products with respect to restriction of hazardous substances

Supplier Signature:

Evans Massey
Manager, Standards and Certification

Name: L. Evans Massey
Position: Mgr. Standards and Certification:
Date: 4 - April - 2013