Motor EC Declaration of Conformity

Download PDF Statements:

Baldor•Reliance Motor RoHS
Baldor•Reliance Motor REACH

The undersigned, representing the following supplier-

Baldor Electric Company
5711 R.S. Boreham, Jr. Street
Fort Smith, Arkansas 72901
USA

herewith declare that the Product:
AC and DC Component Motors and Generators

Product identification (brand and catalogue number/part number): All AC and DC Component Motors;

are in conformity with the provisions of the following EC Directive(s) when installed in accordance with the installation instructions contained in the product documentation: 2011/65/EU RoHS Directive are in conformity with Regulation EC/1907/2006 REACH, containing no reportable substances Reference: Declarable Substances Compliance Plan

Note: These motors have been in compliance for RoHS but have not been declared as compliant prior to implementation of the Declarable Substances Compliance Plan. and that the standards and/or technical specifications referenced below have been applied (Safety only): EN 50581:2012 Technical documentation for the assessment of electrical and electronic products with respect to restriction of hazardous substances

Supplier Signature:

Evans Massey
Manager, Standards and Certification

Name: L. Evans Massey
Position: Mgr. Standards and Certification:
Date: 2 - January - 2013