Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor



Baldor Product Binders
Generators - BIND2401

   
 
  Introductory Brochures
   Total Power Solutions
 
   
 
  Table Of Contents
  1 - Mobile Genset
2 - IDLC--30kW to 2000kW
3 - IGLC 35kW to 130kW

4 - Sound Data
5 - Genset Options
6 - Additional Manufacturers Data Sheets
 
 
   
1
   
  Mobile Genset Specification Sheets    
   
  Description   Part Number   Revision Date
     TS25      FM2411JT3      12/08
     TS35      FM2497JT3      12/08
     TS45      FM2412JT3      01/09
     TS60      FM2498JT3      02/09
     TS80      FM2413JT3      02/09
     TS175      FM2415JT3      11/06
     TS190      FM24125      04/12
     TS225      FM24120JT3      07/11
     TS350      FM24110JT3      02/09
     TS500      FM24111JT4      01/13
     PL6000K-Light Tower      FM2488KT2      05/12
     TSLM35T      FL2418      03/10
     TG8LT-25T      FM24127      08/12
   
  top of page
   
2
   
  IDLC -- 30kW to 2000kW Specification Sheets    
   
  Description   Part Number   Revision Date
     IDLC10-3M      FM241213M      01/12
     IDLC20-3M      FM241223M      01/12
     IDLC30-3J      FM24543J      07/09
     IDLC40-3J      FM24553J      01/09
     IDLC50-3J      FM24563J      05/09
     IDLC60-3J      FM24573J      01/09
     IDLC80-3J      FM24593J      03/08
     IDLC100-3J      FM24603J      03/08
     IDLC125-3J      FM24613J      03/08
     IDLC150-3J      FM24623J      03/08
     IDLC180-3J      FM24633J      03/08
     IDLC200-3J      FM24643J      03/08
     IDLC225-4J      FM24654J      02/12
     IDLC250-4J      FM24674J      02/12
     IDLC275-4J      FM24684J      03/12
     IDLC300-3J      FM24693J      03/08
     IDLC300-3D      FM24693D      03/08
     IDLC350-3J      FM24703J      03/08
     IDLC350-3D      FM24703D      03/08
     IDLC400-3D      FM24713D      03/08
     IDLC450-3D      FM24723D      03/08
     IDLC500-2D      FM24732D      05/12
     IDLC600-2M      FM24742M      06/08
     IDLC800-2M      FM24762M      06/08
     IDLC1000-2M      FM24782M      06/08
     IDLC1250-2M      FM24792M      06/08
     IDLC1600-2M      FM24822M      06/08
     IDLC2000-2M      FM24842M      06/08
     Containerized Mobile Power      BR2406      11/09
   
  top of page
   
3
   
  IGLC -- 35kW to 130kW Specification Sheets    
   
  Description   Part Number   Revision Date
     IGLC35-2G      FM24027      01/10
     IGLC45-2G      FM24028      01/10
     IGLC55-2G      FM24029      01/10
     IGLC75-2G      FM24030      01/10
     IGLC100-2G      FM24123      11/11
     IGLC155-2N      FM24033      03/10
     IGLC210-2N      FM24034      03/10
     IGLC280-2N      FM24035      03/10
     IGLC350-2N      FM24036      03/10
     IGLC420-2N      FM24037      03/10
   
  top of page
   
4
   
  Sound Data    
   
  Description   Part Number   Revision Date
     IDLC30-3J      FM24001      01/10
     IDLC40-3J      FM24002      01/10
     IDLC50-3J      FM24003      01/10
     IDLC60-3J      FM24004      01/10
     IDLC80-3J      FM24005      01/10
     IDLC100-3J      FM24006      01/10
     IDLC125-3J      FM24007      01/10
     IDLC150-3J      FM24008      01/10
     IDLC180-3J      FM24009      01/10
     IDLC200-3J      FM24010      01/10
     IDLC300-3D      FM24014      01/10
     IDLC300-3J      FM24015      01/10
     IDLC350-3J      FM24016      01/10
     IDLC350-3D      FM24017      01/10
     IDLC400-3D      FM24018      01/10
     IDLC450-3D      FM24019      01/10
     IDLC500-2D      FM24020      01/10
     IDLC600-2M      FM24021      01/10
     IDLC800-2M      FM24022      01/10
     IDLC1000-2M      FM24023      01/10
     IDLC1250-2M      FM24024      01/10
     IDLC1600-2M      FM24025      01/10
     IDLC2000-2M      FM24026      01/10
   
  top of page
   
5
   
  Genset Options    
   
  Description   Part Number   Revision Date
     InteliLite NT Controller      FM24108      10/08
     InteliGen NT Controller      FM24126      08/12
     High Performance Enclosure      FM24106      09/08
     Extreme Performance Enclosure      FM24119      11/10
     Circuit Breaker Selection Table      FM2454BS      07/04
     Automatic Transfer Switches      FM2490TS      07/04
     Baldor Generator Set Installation
        Recommendations
     MN2400      10/04
     Baldor Glossary of Standard
        Industry Terminology and Definitions
     FM2400G      07/04
   
  top of page
   
6
   
  Additional Manufacturers Data Sheets    
   
  Description  
     CalDyn Seismic Vibration Isolators  
     DVR2000E+ Regulator Maintanence  
     Marathon Electric SE350 Voltage Regulator  
     Marathon Electric PM300 Voltage Regulator  
     Sens NRG Battery Charger  
     Kim Hotstart: Battery Heating Pads/Thermal Wrap  
     Kim Hotstart: Small Tank/TPS Heaters  
     Schneider Electric: Commercial & Industrial  
     Cutler-Hammer: Engine Generator Molded Case Breakers  
     Stamford: Brushless AC Generators up to 2150 kVA  
     Newage - 224 & 274 Frame Generator Maintenance  
     Magna MAX DVR  
     Magna Plus Generator  
     DVR2000 Regulator Maintenance  
     PM100 Regulator Maintenance  
     Nelson: Industrial "100" Level Exhaust  
     Nelson: Residential "200" Level Exhaust  
     Nelson: Critical "300" Level Exhaust  
     Nelson: Special "400" Level Exhaust  
     Nelson: Silencer Accessories  
     ASCO: 300 Series  
     ASCO: 165 Series  
     GE Zenith: ZTX Series Product Bulletin  
     GE Zenith: ZTG Series Product Bulletin  
     Korfund Dynamics: Pad & Steel Spring Vibration Isolators  
   
  top of page