AC Motors | General Purpose |

Specifications: VM3550

SPEC. NUMBER:  34A63-283
CATALOG NUMBER:  VM3550
FL AMPS:  4.9-4.6/2.3
208V AMPS:  5.3
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  80
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  3450
OUTPUT [hp]:  1.5
PHASE:  3
POWER-FACTOR:  74
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.