AC Motors | 50 Hertz |

Specifications: M3545-57

SPEC. NUMBER:  34A061X861H1
CATALOG NUMBER:  M3545-57
FL AMPS:  2.9/1.7
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
BLANK-LINE-1:  IE2 50HZ - 78(75%) 74(50%)
BLANK-LINE-2:  --
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  78.5
EFFICIENCY-IEC:  --
ENCLOSURE:  TEFC
ENCLOSURE-INGRESS-PROT:  54
FRAME:  56
HERTZ:  50
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  2850
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  78
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  230/400

* For certified information, contact your local Baldor office.