AC Motors | Single Phase |

Specifications: L1410T

SPEC. NUMBER:  36M925W849G1
CATALOG NUMBER:  L1410T
FL AMPS:  23
208V AMPS:  25
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE:  OPEN
FRAME:  184T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
SPEED [rpm]:  1725
OUTPUT [hp]:  5
PHASE:  1
POWER-FACTOR:  87
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230

* For certified information, contact your local Baldor office.