AC Motors | Pump |

Specifications: JPM3212T

SPEC. NUMBER:  35U344T481
CATALOG NUMBER:  JPM3212T
FL AMPS:  13-12.2/6.1
208V AMPS:  13
BEARING-DRIVE-END:  6207
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  85.5
ENCLOSURE:  OPSB
FRAME:  182JP
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  3450
OUTPUT [hp]:  5
PHASE:  3
POWER-FACTOR:  89
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.