AC Motors | Pump |

Specifications: JML1409T

SPEC. NUMBER:  36M927W925G1
CATALOG NUMBER:  JML1409T
FL AMPS:  21.5
208V AMPS:  23
BEARING-DRIVE-END:  6207
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  80
ENCLOSURE:  OPEN
FRAME:  184JM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  3500
OUTPUT [hp]:  5
PHASE:  1
POWER-FACTOR:  96
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230

* For certified information, contact your local Baldor office.