AC Motors | Explosion Proof |

Specifications: EM7559T-I

SPEC. NUMBER:  EM7559T-I
OUTPUT [hp]:  20
VOLTAGE:  230/ 460
FL AMPS:  44.8/22.4
SPEED [rpm]:  3520
FRAME:  256T
HERTZ:  60
PHASE:  3
SERVICE FACTOR:  1.15
CODE:  G
DESIGN CODE:  B
INSULATION-CLASS:  F
FL EFFICIENCY:  91.7
POWER-FACTOR:  91.0
RATING:  40
DUTY:  CONT
ENCLOSURE:  TEFC

* For certified information, contact your local Baldor office.