AC Motors | Premium Efficient |

Specifications: EJMM3613T

SPEC. NUMBER:  36H017S042G1
CATALOG NUMBER:  EJMM3613T
FL AMPS:  12-11.8/5.9
208V AMPS:  --
BEARING-DRIVE-END:  6207
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  88.5
ENCLOSURE:  TEFC
FRAME:  184JM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  3450
OUTPUT [hp]:  5
PHASE:  3
POWER-FACTOR:  91
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.