AC Motors | HVAC | Three Phase |

Specifications: AOM3458

SPEC. NUMBER:  34K99W137
CATALOG NUMBER:  AOM3458
FL AMPS:  1.7/.85
208V AMPS:  1.9
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  68
ENCLOSURE:  TEAO
FRAME:  48
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1725
OUTPUT [hp]:  .33 AIR OVER
PHASE:  3
POWER-FACTOR:  53
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.