AC Motors | Severe Duty | 901-1200 RPM |

Specifications: ECP2332T-4

SPEC. NUMBER:  09J371Y257
CATALOG NUMBER:  ECP2332T-4
FL AMPS:  14.2
208V AMPS:  --
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6309
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  91.7
ENCLOSURE:  TEFC
FRAME:  256T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1180
OUTPUT [hp]:  10
PHASE:  3
POWER-FACTOR:  72
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  460

* For certified information, contact your local Baldor office.