AC Motors | General Purpose | 230/460 Volt |

Specifications: VM3115

SPEC. NUMBER:  34F12-282
CATALOG NUMBER:  VM3115
FL AMPS:  3.6/1.8
208V AMPS:  4.1
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  75.5
ENCLOSURE:  OPEN
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  3450
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.