AC Motors | Definite Purpose | 230/460/796 Volt |

Specifications: OF3768T

SPEC. NUMBER:  07J798X305G1
CATALOG NUMBER:  OF3768T
FL AMPS:  15.2/7.6/4.4
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  D
DOE-CODE:  --
FL EFFICIENCY:  80
ENCLOSURE:  TEFC
FRAME:  215T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1125
OUTPUT [hp]:  5
PHASE:  3
POWER-FACTOR:  76
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460/796
PULLEY-BEARING:  6307
GREASE-BLANK-LINE:  --
GREASE:  POLYREX EM
FRONT-BEARING:  6206
BRG-BLANK-LINE1:  --
BRG-BLANK-LINE:  --

* For certified information, contact your local Baldor office.