AC Motors | 50 Hertz | OPEN Encl |

Specifications: L1306-50

SPEC. NUMBER:  34F17-3413
CATALOG NUMBER:  L1306-50
FL AMPS:  10.6/5.3
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  64
ENCLOSURE:  OPEN
FRAME:  56
HERTZ:  50
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  2850 IP23
OUTPUT [hp]:  .75
PHASE:  1
POWER-FACTOR:  70
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  110/220

* For certified information, contact your local Baldor office.