AC Motors | Premium Efficient | 901-1200 RPM |

Specifications: EM3614T-5

SPEC. NUMBER:  36G271S955G1
CATALOG NUMBER:  EM3614T-5
FL AMPS:  2.8
208V AMPS:  --
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  88.5
ENCLOSURE:  TEFC
FRAME:  184T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1175
OUTPUT [hp]:  2
PHASE:  3
POWER-FACTOR:  60
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  575

* For certified information, contact your local Baldor office.