AC Motors | Washdown | TENV Encl | Three Phase | 56C |

Specifications: CSWDM3537

SPEC. NUMBER:  35S630-1706G1
CATALOG NUMBER:  CSWDM3537
FL AMPS:  1.9-1.8/.9
208V AMPS:  1.9
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  70
ENCLOSURE:  TENV
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  3450
OUTPUT [hp]:  .5
PHASE:  3
POWER-FACTOR:  76
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.