AC Motors | 200 & 575 Volt | Three Phase | TEFC Encl | 1400-1800 RPM |

Specifications: CM3546-8

SPEC. NUMBER:  34G795X255G1
CATALOG NUMBER:  CM3546-8
FL AMPS:  3.9
208V AMPS:  4.2
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  78.5
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1725
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  72
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  200

* For certified information, contact your local Baldor office.