AC Motors | Explosion Proof |

Specifications: CL5001A

FL AMPS:  6/3.2-3
208V AMPS:  3.2
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  60
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1725
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  .33
PHASE:  1
POWER-FACTOR:  60
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  115/208-230
CATALOG NUMBER:  CL5001A
SPEC. NUMBER:  34-5328-5597

* For certified information, contact your local Baldor office.