AC Motors | Premium Efficient | XPFC Encl |

Specifications: CEM7075T

FL AMPS:  7.2/3.6
208V AMPS:  7.9
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  86.5
FRAME:  145TC
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  3450
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  92
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  230/460
CATALOG NUMBER:  CEM7075T
SPEC. NUMBER:  35J610Q060G1

* For certified information, contact your local Baldor office.