AC Motors | General Purpose | 230/460 Volt | OPEN Encl | Three Phase |

Specifications: CEM3116T

SPEC. NUMBER:  35BB102M492G1
CATALOG NUMBER:  CEM3116T
FL AMPS:  3.1-3/1.5
208V AMPS:  3.1
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  85.5
ENCLOSURE:  OPSB
FRAME:  143TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  1760
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.