AC Motors | Inverter / Vector | Three Phase | 460 Volt |

Specifications: ZDPM18015C-BV

SPEC. NUMBER:  ZDPM18015C-BV
OUTPUT [hp]:  15
VOLTAGE:  460
FL AMPS:  --
SPEED [rpm]:  1800/1980
FRAME:  FL1838C
HERTZ:  N/A
PHASE:  3
SERVICE FACTOR:  1
CODE:  --
DESIGN CODE:  --
INSULATION-CLASS:  H
FL EFFICIENCY:  --
POWER-FACTOR:  --
RATING:  40
DUTY:  --
ENCLOSURE:  TEBC

* For certified information, contact your local Baldor office.