AC Motors | Inverter / Vector | 230/460 Volt | 1400-1800 RPM | 256TC |

Specifications: ZDNM2237T

SPEC. NUMBER:  09F277Y362Z1
CATALOG NUMBER:  ZDNM2237T
FL AMPS:  18.2/9.1
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6208
BLOWER-AMPS:  --
BLOWER-HERTZ:  --
BLOWER-PHASE:  --
BLOWER-VOLTS:  --
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  90.2
FRAME:  256TC
HERTZ:  60
INSULATION-CLASS:  H
MAGNETIZING-CURRENT:  7.2/3.6
MAXIMUM-RPM:  5000
SPEED [rpm]:  1765
OUTPUT [hp]:  7.5 TE
PHASE:  3
RATING:  40C AMB-CONT
ROTOR-INERTIA:  1.4
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SLIP-HERTZ:  1
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.