AC Motors | Inverter / Vector | 1400-1800 RPM |

Specifications: ZDM3774T

SPEC. NUMBER:  07J137X776Z1
CATALOG NUMBER:  ZDM3774T
FL AMPS:  25/12.5
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
BLOWER-AMPS:  .25
BLOWER-HERTZ:  60
BLOWER-PHASE:  3
BLOWER-VOLTS:  460
DESIGN CODE:  A
DOE-CODE:  --
FL EFFICIENCY:  92.4
FRAME:  215TC
HERTZ:  60
INSULATION-CLASS:  H
MAGNETIZING-CURRENT:  10.2/5.1
MAXIMUM-RPM:  6000
SPEED [rpm]:  1760
OUTPUT [hp]:  10 TE
PHASE:  3
RATING:  40C AMB-CONT
ROTOR-INERTIA:  1.18
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SLIP-HERTZ:  1.3
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.