AC Motors | Inverter / Vector | Three Phase | TEBC Encl | 901-1200 RPM |

Specifications: ZDM3764T

SPEC. NUMBER:  07J137X822Z1
CATALOG NUMBER:  ZDM3764T
FL AMPS:  9/4.5
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
BLOWER-AMPS:  .25
BLOWER-HERTZ:  60
BLOWER-PHASE:  3
BLOWER-VOLTS:  460
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  90.2
FRAME:  215TC
HERTZ:  60
INSULATION-CLASS:  H
MAGNETIZING-CURRENT:  4.6/2.3
MAXIMUM-RPM:  2300
SPEED [rpm]:  1165
OUTPUT [hp]:  3 TE
PHASE:  3
RATING:  40C AMB-CONT
ROTOR-INERTIA:  0.92
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SLIP-HERTZ:  1.7
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.