AC Motors | Inverter / Vector | Three Phase | TEBC Encl |

Specifications: ZDM2276T

SPEC. NUMBER:  09F279X827Z1
CATALOG NUMBER:  ZDM2276T
FL AMPS:  21.4/10.7
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6208
BLOWER-AMPS:  --
BLOWER-HERTZ:  --
BLOWER-PHASE:  --
BLOWER-VOLTS:  --
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  91
FRAME:  254TC
HERTZ:  60
INSULATION-CLASS:  H
MAGNETIZING-CURRENT:  11/5.5
MAXIMUM-RPM:  5000
SPEED [rpm]:  1180
OUTPUT [hp]:  7.5 TE
PHASE:  3
RATING:  40C AMB-CONT
ROTOR-INERTIA:  4.34
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SLIP-HERTZ:  1
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.