AC Motors | Definite Purpose | 115/230 Volt | Single Phase | TEFC Encl |

Specifications: WWL3515T

SPEC. NUMBER:  35Y524Y010G1
CATALOG NUMBER:  WWL3515T
FL AMPS:  24/12
208V AMPS:  12
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  70
ENCLOSURE:  TEFC
FRAME:  145TYZ
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  3450
OUTPUT [hp]:  2
PHASE:  1
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  115/208-230

* For certified information, contact your local Baldor office.