Gear Products | Speed Reducers | Right-Angle | 30 Ratio | 58 RPM | 140TC NEMA |

Specifications: WDGF3032BG

Catalog Number:  WDGF3032BG
Specification Number:  GR0211C005
Style Number:  WDF-932-30-B7-G
Ratio:  30
Max. Input HP:  2.81
Max. Torque rating(in-lbs.):  2462
Output RPM @ 1750:  58
C-Face Motor NEMA Frame Size:  140TC

* For certified information, contact your local Baldor office.