AC Motors | Pump | 2800-3600 RPM | OPEN Encl | 230 Volt |

Specifications: WCL1511T

CATALOG NUMBER:  WCL1511T
FL AMPS:  46
208V AMPS:  48
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  83
ENCLOSURE:  OPEN
FRAME:  215TCZ
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
SPEED [rpm]:  3450
OUTPUT [hp]:  10
PHASE:  1
POWER-FACTOR:  86
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPEC. NUMBER:  37E284X47
VOLTAGE:  230

* For certified information, contact your local Baldor office.