AC Motors | Unit Handling | 1400-1800 RPM | Three Phase | 208-230/460 Volt |

Specifications: VUHM3558T

SPEC. NUMBER:  35W819P692H1
CATALOG NUMBER:  VUHM3558T
FL AMPS:  6.7-6.2/3.1
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  84
ENCLOSURE:  TEFC
FRAME:  145TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  1750
OUTPUT [hp]:  2
PHASE:  3
POWER-FACTOR:  72
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.