AC Motors | IEC Frame | TEFC Encl | 240/380-415 Volt | D90C | Three Phase |

Specifications: VSSEWDM90114C-57

SPEC. NUMBER:  35Z339P679G1
CATALOG NUMBER:  VSSEWDM90114C-57
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
BLANK-LINE-2:  --
BLANK-LINE-3:  --
BLANK-LINE-4:  --
EFFICIENCY-IEC:  --
ENCLOSURE:  TEFC
ENCLOSURE-INGRESS-PROT:  56
FRAME:  D90C
INSULATION-CLASS:  H
METRIC-AMPS 50HZ:  4.2/2.4
METRIC-AMPS 60HZ:  -
METRIC-CODE 60HZ:  L
METRIC-DESIGN 50HZ:  N
METRIC-DESIGN 60HZ:  -
METRIC-DOE CODE 60HZ:  --
METRIC-EFFICIENCY 50HZ:  -
METRIC-EFFICIENCY 60HZ:  86.5
METRIC-OUTPUT HP 60HZ:  -
METRIC-OUTPUT KW 50HZ:  1.1KW
METRIC-POWER FACTOR 60HZ:  74
METRIC-RPM 50HZ:  1460
METRIC-RPM 60HZ:  -
METRIC-SERVICE FACTOR 60HZ:  1.15
METRIC-VOLTS 60HZ:  -
METRIC-VOLTS2 50HZ:  --
MOTOR-WEIGHT:  10
MOUNTING:  B14
POWER-FACTOR-METRIC:  74
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
VOLTS-METRIC:  230/400

* For certified information, contact your local Baldor office.