AC Motors | Premium Efficient |

Specifications: VSSEWDM3537

SPEC. NUMBER:  35Z199P069G1
CATALOG NUMBER:  VSSEWDM3537
FL AMPS:  1.5-1.4/.7
208V AMPS:  1.5
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  84
ENCLOSURE:  TENV
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  H
KVA-CODE:  N
SPEED [rpm]:  3500
OUTPUT [hp]:  .5
PHASE:  3
POWER-FACTOR:  84
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.