AC Motors | Unit Handling | Three Phase | 230/460 Volt |

Specifications: VRBM3546

SPEC. NUMBER:  34K208Y158G1
CATALOG NUMBER:  VRBM3546
FL AMPS:  3.2/1.6
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  80
ENCLOSURE:  TENV
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1725
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  77
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.