DC Motors | Metric Frames |

Specifications: VP7424D

Catalog Number:  VP7424D
Specification Number:  24508A
Horsepower:  0.20
Armature Voltage: 
Field Voltage:  180
Full Load Amps - Armature:  1.1
Full Load Amps - Field: 
RPM:  1800
Frame Size:  D63D
Service Factor:  n/a
Rating:  40C AMB CONT
Insulation Class: 
Form Factor:  n/a
Enclosure:  TENV
Baldor Type:  135S
DE Bearing: 
ODE Bearing: 
Electrical Specification Number: 
Mechanical Specification Number:  24508A
Base:  RG
Mounting:  SPL
Tach Mounting Kit:  n/a
Blower Kit:  n/a
Filter Kit:  n/a
Recommended SCR Control:  n/a

* For certified information, contact your local Baldor office.