AC Motors | Severe Duty | 1400-1800 RPM |

Specifications: VM8006T

SPEC. NUMBER:  06H894W385H2
CATALOG NUMBER:  VM8006T
FL AMPS:  8.5-8.2/4.1
208V AMPS:  8.5
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  87.5
ENCLOSURE:  TEFC
FRAME:  182TC
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1750
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  78
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.