AC Motors | Severe Duty | 1400-1800 RPM |

Specifications: VM8001

SPEC. NUMBER:  34K38-872
CATALOG NUMBER:  VM8001
FL AMPS:  2/1
208V AMPS:  2.5
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  74
ENCLOSURE:  TEFC
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  L
SPEED [rpm]:  1725
OUTPUT [hp]:  .5
PHASE:  3
POWER-FACTOR:  63
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.